LSR32-PD CTL

LSR32-PD CTL
LSR32-PD CTL

Shaft Support, Solo riel, Perfil bajo, Pretaladrado, Acero, Corte de longitud, 96 in Largo, Usar con 2 in Eje de diámetro

Lead Time:  1 Day  *
each**

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Support only. Shaft not included
  • Designed to mate with standard Pre-drilled (PD) shafting.
  • Bolt up from the bottom
  • For use with Pre drilled shafting. Shafting ordered seperately.
  • See LSRA part numbers for support and Shaft assembled together

Dimensiones

dimensions
UnidadValor
[A]1.18 in
[A2]0.875 in
[H]1.75 in
[H1]0.845 in
[N]0.531 in 
[Y]4 in
Diámetro nominal, eje [d]2 in
Dim. [X]8 in
Longitud96 in 
Perno recomendado1/2 
Tolerancia [H]± 0.002 in 

Especificaciones

EspecificacionesValor
MaterialAcero 
Material, ShaftAcero 
Material, SupportSteel 
Option Predrilled (PD)Pretaladrado 
Support StylePerfil bajo 
Weight2.6 lb/ft

Solicitar presupuesto

* Complete la información a continuación para que podamos ayudarle mejor: